IESNA:LM-63-2002
[TEST]P1445096
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-180W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29842
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 187.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4062 4061.3 4061 4063.4 4066.2 4070.1 4076.7 4084.4 4093.6 4105.2
4119.2 4136.8 4155.9 4177.3 4201.4 4228.8 4257.2 4287.2 4317.6 4349.3
4382.7 4416.3 4450.5 4486.8 4524.3 4564.8 4605.7 4650.3 4696.8 4745
4797.2 4851.2 4905.8 4964.5 5025.9 5088 5150.1 5214.6 5280 5345.6
5413.5 5483.9 5552 5615.1 5674.2 5732.4 5787.2 5838.7 5889.9 5943.8
6000.7 6060.8 6120.6 6188.8 6261.3 6334.9 6408.5 6480.8 6548.3 6619.2
6686.1 6743.1 6791.6 6841.4 6903.6 6971.8 7013.1 7020.3 7015.7 6939
6667.7 6127.9 5422.4 4740.2 4081.6 3106.4 1810.4 712.3 519.7 345.2
170.8 151.5 134 116.9 99.3 81 60 40.8 21.6 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4060.1 4060.1 4061.4 4064.7 4069 4074.6 4083.5 4092.7 4103.5
4118.2 4134.2 4153.1 4173.6 4197.7 4223.3 4251 4279 4309.9 4341.5
4375.2 4410 4445.2 4483.1 4522.8 4563.9 4607.8 4652.8 4699.8 4746.6
4795.4 4844.1 4892.8 4941.3 4990.9 5041.5 5090.8 5137.4 5182.5 5228.7
5277.8 5331.1 5391.2 5456 5524.1 5591.2 5662.6 5738.1 5817.9 5901.4
5989.4 6079.1 6171.4 6266.8 6360.3 6452.2 6541.9 6627.1 6708.3 6779.8
6849.2 6908.9 6960.7 7010.5 7058.3 7114.7 7175 7222.2 7237.2 7214.9
7133.7 6908.9 6482.8 5890.6 5229.5 4495.6 3540.6 2251.3 1021.8 725.8
453.6 181.4 156.2 133.8 112.5 91.6 71.8 53.3 34.9 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4060.4 4060.1 4062 4065.5 4070.8 4077.8 4086.3 4097.9 4110.5
4125.4 4143 4161.6 4182 4204.1 4229.5 4258.2 4288.5 4318.5 4352.3
4387 4423.1 4461 4499.9 4539.3 4580.8 4622.6 4666.7 4711.4 4757.8
4804.3 4852.6 4899.6 4947.2 4995.4 5046.6 5095.7 5145.1 5192.6 5240.1
5288 5339.3 5393.4 5450.2 5510.9 5574.4 5642.2 5715.3 5790 5867
5947.3 6031.9 6118.9 6208.2 6303.1 6401.5 6501.9 6604.1 6704.4 6808.6
6911.5 7020.3 7127.1 7233.9 7337.5 7443 7542.6 7627.8 7707.8 7781.8
7829 7829 7761.5 7627.8 7409.6 7072.7 6562.9 5878.1 5025.3 3873.5
2399.4 1136.2 818.2 505 191.7 144.7 110.7 83.8 57.8 31
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4061.1 4061 4062.3 4067.5 4073.3 4082 4093.2 4105.4 4118.3
4134.5 4153.5 4173.8 4196.4 4220.3 4245.8 4273.5 4302.9 4336.7 4373.6
4410.2 4448.8 4487.8 4529.2 4570.7 4614 4657.6 4701.7 4745.8 4791.4
4837 4885.8 4933.8 4980.3 5028.2 5079 5127.1 5173.5 5223.1 5271.6
5321.1 5372.8 5428.1 5486.9 5548.3 5612.1 5679.9 5747.8 5819.5 5894.2
5970.3 6050 6134 6224.9 6316.6 6412.8 6512.8 6613.3 6720.1 6827
6937.7 7049.8 7160.5 7272 7384.7 7499.4 7608.2 7709.1 7806.1 7886.7
7947 7977.8 7969.3 7923.4 7813.3 7595.1 7268 6733.2 5957.9 4929.4
3652.5 2314.8 1037.1 760.8 492 223.2 176.9 131.8 81.9 43.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4061.7 4062.3 4064.9 4070.1 4077.8 4088.2 4099.8 4112.1 4127.8
4146 4165.1 4185.7 4208.5 4233.7 4261.9 4292.5 4324.4 4358 4393.5
4431.4 4470.3 4511.2 4555.3 4598.9 4643.1 4686.2 4729.5 4773.1 4817.3
4863.6 4909.4 4957.1 5005.8 5053 5099.2 5145.9 5193.2 5241 5288.6
5337.4 5389.7 5444.1 5504.5 5567.2 5630.1 5697.8 5766.3 5834.9 5908.3
5986.3 6061.2 6142.7 6223.1 6305.2 6387.3 6471.3 6554.3 6638.2 6720.8
6802.1 6879.4 6958.7 7037.3 7108.8 7180.2 7246.4 7298.8 7349.9 7377.5
7373.5 7340.8 7264.1 7136.3 6935.1 6694.6 6382.6 5965.5 5351.9 4496.3
3328.9 1945.5 834.7 602 383.2 164.4 121 92.8 66.4 36.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4063.2 4063.4 4067.1 4072.5 4081.8 4092.7 4103.6 4118.1 4134
4152.5 4171.2 4193.1 4217 4246.1 4275.6 4307.7 4343.4 4381 4419.4
4458.9 4501.8 4545.3 4590.1 4632.1 4674.7 4719.2 4764.5 4810.9 4857.4
4905.6 4955.2 5002 5049.1 5096.4 5144.5 5191.3 5234.4 5278.6 5325.8
5375.3 5428.9 5485.2 5542.4 5604.3 5669.1 5736.1 5806.4 5876.2 5947.5
6022.4 6096.2 6172.2 6243.1 6309.7 6374.2 6440 6504.2 6560.9 6610.7
6654.6 6689.3 6712.9 6731.3 6741.1 6747.7 6750.3 6737.2 6690 6603.5
6430.2 6162.7 5804.9 5380.5 4961.5 4547 4022.3 3222.9 2152.8 1070.3
761.7 470.3 179 145.3 122.7 100.7 79.8 61 42.5 23.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4059.9 4060.6 4064.3 4070.1 4079.6 4091.1 4102.9 4117.1 4133.3
4151.5 4171.2 4194 4219.2 4248.6 4279.9 4314.2 4351.4 4390.5 4432.2
4474.8 4518 4562 4605.3 4646.3 4686.7 4728.7 4772.6 4819.6 4868.6
4921.6 4974.7 5026.3 5078.5 5131.8 5185.9 5240.9 5297.1 5354.4 5416
5482.3 5547 5608 5670.2 5732.8 5795.7 5854.5 5909.5 5963.9 6015.6
6065.2 6112.7 6156.1 6197.9 6241.5 6284.3 6327.9 6370.9 6413.4 6450.4
6481.3 6505.3 6521.7 6533.3 6538.1 6538.6 6520.5 6484.5 6395.9 6202.3
5895 5438.9 4953 4518 4155.6 3734.2 2994.6 2108.1 1221.5 343.1
194.6 171.7 148.9 126.1 108.1 89.7 71.1 51.8 33.3 23.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4059.9 4061.3 4065.7 4071.8 4081.6 4092.8 4105.4 4119.8 4135.9
4153.5 4173.1 4196.3 4222.9 4251.4 4284 4319.9 4355.6 4395.3 4435.8
4478.7 4524.5 4571.6 4617.4 4662.7 4707.7 4752.9 4800.2 4845.9 4894.3
4945 4996.4 5046.3 5095.4 5144.1 5193.2 5241.3 5289.2 5335.5 5383.6
5435.3 5489.2 5547.6 5606 5665.5 5727.1 5793.9 5863.6 5934.7 6004.7
6077.2 6148.9 6222.4 6291.3 6357.7 6420.6 6482 6540.2 6593.7 6643.5
6687.4 6722.1 6750.9 6775.2 6790.3 6801.4 6803.4 6787 6748.3 6665.1
6510.2 6258 5889.1 5434.6 4963.6 4523 4057.3 3326.8 2357.4 1387.9
426.9 213 176.1 151.8 127.5 105.4 84 65 46.9 32.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4060.6 4062.7 4067.8 4075.1 4083.9 4094.7 4107.1 4122.9 4140.7
4159.7 4180.2 4204.8 4231.8 4261.7 4294.2 4328.2 4365.3 4403.8 4443.9
4485.3 4528.3 4573.9 4620.8 4668.1 4714.8 4762.7 4810.2 4857.4 4907
4956.1 5008.3 5058.9 5108.6 5155.7 5202 5250.3 5300.7 5350.6 5400.3
5452.7 5507.4 5563 5623.4 5685.8 5748.6 5815.5 5883.8 5954.2 6023.7
6096.8 6169.8 6245.4 6321.6 6401.7 6478.5 6555 6633.6 6709.7 6784.4
6857.8 6933.1 7007.8 7079.9 7150.7 7219.5 7281.1 7333.6 7376.8 7404.3
7401.7 7353.9 7257.5 7097.6 6878.7 6587.1 6228.6 5780.7 5207.9 4394.7
3284.2 2303.4 1322.6 349.5 206.4 161.9 117.5 89 63.7 43.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4061.7 4064.8 4070.3 4077.7 4087 4097.6 4110.3 4126.1 4144.9
4167.1 4190.1 4216.4 4244.2 4274 4306.6 4340.8 4377.5 4416.7 4457
4498.3 4542.6 4586.5 4631.2 4675.9 4721.5 4767.3 4812.4 4859.1 4904.5
4951.4 5001 5051.6 5103 5150.7 5201.1 5253 5305.2 5358.9 5413
5470.2 5526.6 5586 5647.6 5712.3 5778.9 5847.4 5918.7 5992.4 6065.4
6141.4 6219.1 6299 6381.8 6465.9 6555 6645.4 6741.8 6839.4 6939.7
7041.9 7146.1 7247.7 7347.3 7445.6 7534.8 7618.6 7689.4 7750.4 7793.6
7821.2 7819.8 7785.8 7687.5 7513.1 7245.1 6879.4 6333.5 5553.3 4498.6
3276.8 2303.8 1330.8 358.6 229 190.9 152.2 113.4 71 48.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4062.2 4065.9 4071.8 4079.3 4090.1 4101.9 4115.6 4132.6 4151.2
4172.8 4196.6 4223.4 4252.5 4284.8 4318 4352.8 4389.3 4428.3 4467.8
4507.8 4549.1 4589.7 4632.7 4674.5 4718.4 4762.8 4807 4852.3 4898.3
4945.9 4994.4 5046 5094.4 5145.4 5198.3 5251.1 5306.3 5360.6 5414.2
5470.5 5525.9 5584.6 5645.5 5709.1 5775.2 5844.2 5914.3 5988.7 6065.2
6144.5 6225.7 6309.2 6395.8 6483.2 6572 6659.8 6746.4 6827 6900.4
6969.8 7043.9 7121.2 7193.3 7260.8 7323.7 7387.3 7441.7 7483 7490.9
7473.2 7429.9 7320.5 7140.9 6872.8 6443.9 5860.2 5159.7 4300.3 3150.9
2236.6 1322.3 412.5 223.1 170 117.5 83.2 58.3 36.1 25.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4063.7 4067.3 4074.6 4083.3 4093 4104.4 4119.1 4136.2 4156.3
4177.1 4202 4229.7 4260 4291.3 4324.9 4361.8 4399.2 4437.3 4477.3
4517.4 4558 4598.5 4640.3 4683.2 4727.6 4772.8 4819.7 4868.7 4918.7
4969.4 5019.8 5070.9 5121.7 5174.8 5226.7 5280.2 5332.5 5382.5 5432.5
5487.1 5544.9 5603.9 5663.4 5728.9 5796.7 5871.2 5948.6 6032.5 6116.5
6199.8 6283.6 6368.5 6454.1 6536 6611.3 6673.6 6726 6773.2 6817.1
6857.1 6888.6 6911.5 6937.7 6962 6984.3 6992.8 6971.8 6933.1 6847.9
6677.5 6381.6 5906.4 5263.1 4535.7 3765.2 2892.3 2058.2 1224.1 404.1
211.2 176.8 142.3 108 87.5 67.3 48.5 34.3 20.2 6.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4065.3 4070.7 4078 4087.1 4097.5 4110.1 4124.7 4141.3 4160.9
4182 4207.8 4235.6 4266.2 4297.7 4332.4 4368.6 4406.4 4443.9 4482.8
4521.2 4561 4601.5 4642.6 4686.2 4731.6 4779.4 4828 4880.4 4934.4
4989.3 5046.9 5105.8 5166.7 5226.4 5289.1 5352.5 5415 5478.4 5544.7
5612.9 5679 5744.6 5809 5871.2 5932.8 5995.7 6057.3 6112.4 6168.7
6226.8 6287.7 6346.5 6402.8 6457.7 6512.8 6564.2 6614.6 6662.5 6707.7
6747.7 6783.7 6820.4 6854.5 6888.6 6895.1 6849.2 6793.5 6701.1 6485
6115 5561.8 4881.2 4166.7 3449.6 2550.8 1613.4 677.3 280.7 179.7
153.3 126.9 108 90.6 75 57.4 38.8 26.9 15 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4066.2 4072.2 4080.8 4090.3 4101.2 4113.9 4128.7 4146.1 4166.1
4187.1 4212.7 4240.8 4270.6 4302.9 4336.6 4374.1 4412.4 4450.9 4490.5
4532 4575.4 4617.9 4661.8 4707.1 4754 4802.5 4852.6 4903.3 4956
5008.3 5060.6 5113.7 5166.1 5217.3 5268.8 5321.3 5372 5420.4 5470.9
5525.7 5586.4 5648.4 5712.4 5778.9 5848.1 5922 6001.9 6082.1 6165.3
6248.9 6332.3 6416.9 6501.5 6580.5 6652.6 6714.9 6771.9 6821.7 6866.9
6904.3 6933.1 6958 6984.3 7014.4 7034.1 7027.5 6996.7 6952.8 6854.5
6658.5 6328 5815.5 5183.2 4470.3 3661.9 2766.6 1973.6 1180.6 389.4
210.8 175.6 140.4 105.6 85.2 64.6 45.9 32.5 19.1 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4066.9 4074 4082.1 4092.2 4104.4 4117.3 4132.9 4151.4 4171.3
4193.8 4218.5 4246.1 4276.7 4309.7 4345.9 4384 4424.4 4465.6 4507.9
4550.2 4595.3 4639.2 4686.3 4731.6 4779.4 4828.6 4876.4 4924.2 4971.9
5020.9 5071.8 5122.4 5172.7 5224.7 5276.8 5328.7 5381.9 5434 5485.4
5540.3 5596.6 5656 5718.7 5782.9 5849.5 5919.7 5992.7 6066.2 6140.7
6220.6 6299.9 6385.8 6471 6559.6 6648.7 6737.2 6828.3 6908.2 6980.3
7054.4 7133.7 7210.4 7278.5 7336.8 7390.6 7447.6 7490.9 7521.7 7517.7
7480.4 7399.1 7256.2 7051.8 6727.3 6228.2 5597.8 4840.9 3894.1 2708.7
1735.3 762.2 312.5 243.7 174.9 106.8 76.5 51.2 35.6 20.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4067.3 4073.8 4082.8 4093.6 4105.7 4119.1 4134.6 4152.1 4172.7
4195.1 4221 4250.1 4281.6 4315.9 4353 4394.6 4436.4 4479.2 4523
4568.4 4617 4664.1 4712 4759 4806.1 4853.5 4899.6 4948.9 4998.3
5048.8 5100.5 5151.4 5201.9 5252 5301.9 5350.7 5399.6 5451.7 5508.2
5565.4 5623.7 5686 5749.7 5815.1 5883 5948.7 6019 6089 6163.2
6240.3 6319 6403.1 6488.2 6576.6 6667.7 6761.4 6861 6959.3 7059
7163.2 7262.1 7359.8 7451.5 7542 7623.9 7697.3 7759.6 7801.5 7825.1
7825.7 7794.3 7713 7547.2 7285.1 6957.4 6506.4 5842.5 4920.2 3806
2704.6 1603.2 525.6 265.3 215.4 175.2 134.9 94.9 64.8 34.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4068 4074.9 4083.1 4094.1 4105.5 4118.9 4134.3 4151.9 4170.8
4192.4 4218.7 4248.4 4280.6 4316.2 4352.2 4392.4 4432.6 4475 4518.2
4563.8 4610.8 4659.3 4707.2 4758 4808.6 4860.1 4910.9 4963.4 5015.2
5066.3 5115.9 5166.3 5214 5260.3 5306.2 5353.2 5401.7 5450.4 5501.5
5553.3 5608.7 5665.9 5724.6 5786.7 5853 5923.2 5997.3 6073.9 6151
6229.6 6304.2 6380.9 6458.1 6537.4 6613.3 6689.3 6762.7 6834.8 6905.6
6971.8 7036.7 7104.8 7173.7 7236.6 7296.9 7350.6 7382.7 7386 7361.1
7306.7 7209.7 7077.3 6878.7 6616.6 6287.7 5863.6 5285.4 4496 3455.6
2437.5 1419.4 417.9 229.7 187.4 145.1 102.8 76.1 52.1 36.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4068.2 4074.3 4082.6 4092.4 4103.3 4116.6 4131.3 4148.9 4166.6
4188.3 4213.7 4243 4274.8 4308.5 4344.8 4383.6 4424.5 4467.8 4511.7
4557.9 4606 4655.7 4705.1 4753.8 4801.4 4852.3 4902 4953.4 5005.8
5059.5 5112.9 5162.9 5212.9 5259.9 5306.8 5350.1 5393.7 5439.8 5486.3
5537.5 5589.6 5649.2 5717.1 5786.1 5857.2 5924.6 5997.2 6072.4 6148.6
6225.9 6299.7 6372.7 6439.9 6502.5 6558.9 6610 6658.5 6700.5 6737.2
6765.4 6787 6800.1 6809.9 6813.2 6806 6782.4 6726.7 6646.1 6511.9
6286.1 5934.1 5479.5 5021.4 4597.7 4110.7 3385.7 2388 1390.2 397
213.4 180.7 157.9 135 112.2 91.2 71.4 53.1 36.6 20.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4064.2 4071.3 4079.4 4087.5 4097.9 4110.4 4125.4 4141.5 4159.3
4181.5 4207.5 4237.9 4269.5 4302.3 4338.6 4379 4420.3 4463.8 4507.9
4553.5 4600.9 4646.1 4691.1 4735 4780.3 4826.3 4873.2 4924.6 4980.2
5036.3 5092.7 5143.7 5195.2 5246.9 5299.4 5352.1 5409.9 5471.5 5535.7
5602.2 5672.7 5743.4 5811.3 5872.1 5927.8 5984 6038.4 6087.5 6132.3
6176.6 6220.9 6266.1 6309.6 6353.9 6395.1 6434.5 6471.4 6505.9 6530.3
6547.9 6566.8 6579.9 6581.9 6575.3 6550.3 6493.2 6396.9 6215.9 5887
5415 4902.8 4492.2 4147.9 3710 2913.6 1844 834.1 608.5 389.8
171.1 148 129.5 111.1 92.4 72.9 54.6 36.3 18 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4064 4069.7 4076.4 4084.6 4093.3 4105.4 4118.7 4134.5 4152.5
4173.2 4198.5 4227.4 4258.4 4290.6 4325.4 4363.2 4404.2 4445.4 4488
4532.7 4580.8 4627.5 4674.9 4721.5 4768.8 4816.2 4865.1 4914.2 4964.2
5015.8 5066.2 5114.4 5160.4 5206.8 5249.4 5289.4 5333.5 5379.7 5427
5478.1 5535.8 5598.2 5666.8 5735.8 5804.8 5873.9 5945.5 6019.2 6095.2
6171.5 6247.7 6316.8 6383.8 6449.2 6508.8 6562.2 6607.4 6648 6683.4
6711.6 6731.9 6749.6 6762.7 6768.6 6761.4 6739.8 6681.5 6585.8 6422.3
6144.5 5750 5290.2 4860.3 4436.3 3927.4 3147.7 2122 1053.2 745.3
463.5 181.8 150.5 128.9 107 85.7 66.2 47.5 28.8 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4063.6 4067.8 4073.6 4081.4 4089.6 4099.3 4111.8 4127.2 4144.7
4163 4185 4211.7 4241.4 4272.2 4304.4 4339.5 4377.8 4416.8 4458.8
4500.5 4543.3 4586.6 4633.6 4681 4726.8 4772 4818.4 4864.9 4912.1
4958.6 5007 5054.5 5103.5 5150.9 5198.7 5244.6 5292 5338.6 5390.1
5443.4 5499.6 5556 5616.4 5678.4 5747 5819.3 5894.8 5969.2 6043.5
6118 6195.3 6274.1 6352.5 6432.6 6506.8 6585.1 6663.8 6735.9 6808.6
6886.6 6961.3 7032.7 7104.8 7172.3 7233.3 7287 7332.3 7358.5 7348
7298.2 7209.7 7077.3 6857.1 6577.9 6235.3 5804.5 5246.8 4490.4 3428.4
2100.1 934.9 667.8 420.3 172.8 129 99.3 73.5 59.3 45.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4062.3 4065.2 4069.7 4076.2 4083.8 4091.8 4102.2 4115.1 4130.3
4148 4168.4 4190.4 4215.8 4244 4275.9 4309.6 4344.6 4381.1 4418.9
4458.2 4499.6 4541.6 4585.9 4629.8 4674.1 4716.8 4760.9 4808.2 4855.2
4902.9 4951.5 5003.1 5054.1 5105.1 5155.2 5204.2 5254.4 5305.9 5356.3
5407 5462.1 5522.3 5584.1 5649.2 5717.4 5788.5 5861.2 5936 6013.1
6093.9 6178.6 6265.1 6355.5 6450.2 6547.4 6648 6750.3 6851.9 6954.1
7060.3 7169.1 7278.5 7388 7494.1 7591.8 7683.5 7771.3 7852 7910.9
7949 7956.8 7924 7827.1 7642.2 7358.5 6937.7 6286.4 5308.9 4088.2
2769.7 1433.2 493.8 362.3 232.3 194.3 153.4 105.2 53.2 40.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4061.4 4063 4065.8 4070.8 4077.5 4085.1 4094.6 4105.2 4118.2
4133.1 4151.9 4172.6 4194.4 4218.5 4246.4 4277.6 4310.6 4344.8 4381.5
4419.2 4458.5 4498.3 4539.2 4580.7 4623.4 4666.9 4711.4 4757.4 4803.4
4850.3 4898.2 4947.2 4997.4 5047.5 5099.3 5151.6 5201 5252.6 5303.8
5354.8 5407.3 5463.7 5523.3 5588.6 5656.8 5731.5 5807.8 5884.2 5965.2
6046.2 6133.3 6222.8 6313 6410 6506.9 6606.1 6706.4 6809.3 6914.1
7022.3 7127.8 7233.3 7340.1 7444.3 7549.2 7650.1 7739.2 7802.2 7865.1
7901.8 7880.8 7774.6 7625.2 7394.5 6964.6 6375.7 5666.2 4757.6 3477.8
1926.6 856.2 616.8 395.4 174 132.8 103.2 75.9 61 46.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4060.1 4061 4063.6 4067.8 4072.6 4079.1 4087.6 4097 4109.2
4124 4140.5 4160.6 4181.5 4205.5 4232.9 4262.4 4293.3 4324.8 4358.3
4392.9 4429 4466.3 4506.7 4548.4 4592.6 4637.7 4683.5 4729.9 4777.1
4825.5 4874.9 4921.8 4971.7 5022.6 5073.5 5122.2 5169.5 5215.3 5261.7
5311.6 5368.2 5429 5493.7 5561.9 5632.4 5704.9 5783.9 5864.5 5949.9
6039.1 6130.2 6225.7 6317.7 6412.8 6505 6595.6 6682.8 6760.8 6830.9
6898.4 6966.6 7032.7 7085.8 7126.5 7176.3 7244.4 7289.7 7294.9 7258.2
7169.7 6951.5 6518.1 5907.5 5225.5 4462.8 3496 2253.6 1060.1 751.6
470.8 190.1 156.4 133.8 112 89.8 69.2 50.5 31.9 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4062 4061.3 4061 4063.4 4066.2 4070.1 4076.7 4084.4 4093.6 4105.2
4119.2 4136.8 4155.9 4177.3 4201.4 4228.8 4257.2 4287.2 4317.6 4349.3
4382.7 4416.3 4450.5 4486.8 4524.3 4564.8 4605.7 4650.3 4696.8 4745
4797.2 4851.2 4905.8 4964.5 5025.9 5088 5150.1 5214.6 5280 5345.6
5413.5 5483.9 5552 5615.1 5674.2 5732.4 5787.2 5838.7 5889.9 5943.8
6000.7 6060.8 6120.6 6188.8 6261.3 6334.9 6408.5 6480.8 6548.3 6619.2
6686.1 6743.1 6791.6 6841.4 6903.6 6971.8 7013.1 7020.3 7015.7 6939
6667.7 6127.9 5422.4 4740.2 4081.6 3106.4 1810.4 712.3 519.7 345.2
170.8 151.5 134 116.9 99.3 81 60 40.8 21.6 8.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
